Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flow Grippers for handling sensitive components
Number of ejectors | 1 |
Performance class | E100 |
construction shape compact ejectors | Blow-off function |
Add. function | Exhaust air connection axial |
Attribute | Value |
---|---|
d | 4 mm |
dn | 12.50 mm |
D | 55 mm |
D1 | 18 mm |
D2 | 39.80 mm |
G1 | M37x1-M |
G2 | G1/8"-F |
G5 | M5-F |
H | 65.10 mm |
H1 | 69.60 mm |
H3 | 20.60 mm |
H4 | 6 mm |
H5 | 9.50 mm |
LG1 | 4.50 mm |
X1 | 46 mm |
Attribute | Value |
---|---|
Suction rate | 270 ... 650 l/min |
Suction rate | 16.2 ... 39.0 m³/h |
Air consumption | 60 ... 200 l/min |
Air consumption | 3.6 ... 12.0 m³/h |
Pressure range (operating pressure) | 1.0 ... 5.0 bar |
Operating temperature | 5 ... 75 °C |
Weight | 85 g |
Product family | SCG |
Product recommendations, accessories and spare parts
External diameter D | 26 mm |
Internal diameter d | 19 mm |
Length max. | 50 m |
Material hose | PVC with wire spiral |
Bending radius min. | 85 mm |
Pressure range (operating pressure) | -0.90 ... 5.00 bar |
Operating temperature | -15 ... 65 °C |
Ordering information: SCG 1xE100 A MA AR M37x1-AG
Flow gripper SCG is supplied as an individual part (without suction area). In order to receive a complete gripper the following ordering steps are required: