Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 26 mm |
d | 5.60 mm |
D | 19 mm |
H | 9.90 mm |
H1 | 50 mm |
H2 | 5.20 mm |
H3 | 25 mm |
L | 69 mm |
X1 | 58 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Size | 50/70 |
Material | Aluminum |
Weight | 80.50 g |
Ordering information: HTS-A2 SGM 50/70