Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 26 mm |
d | 5.60 mm |
D | 28.50 mm |
H | 9.90 mm |
H1 | 49.30 mm |
H2 | 5.20 mm |
H3 | 26.40 mm |
L | 69 mm |
X1 | 58 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Size | 50/70 |
Material | Aluminum |
Weight | 97 g |
Ordering information: HTS-A3 SGM 50/70