Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compressed air distributor for use as a manifold and for building ejector blocks
Pressure range (operating pressure) | bar |
Number of connections | 3 |
Length L | 101 mm |
Width B | 38 mm |
Height H | 49.5 mm |
Internal diameter d | 7 mm |
Attribute | Value |
---|---|
B | 38 mm |
B2 | 7 mm |
B3 | 16 mm |
d | 7 mm |
G1 | G1/2"-F |
H | 49.50 mm |
H2 | 8 mm |
L | 101 mm |
X1 | 85 mm |
X2 | 85 mm |
Y2 | 34 mm |
Attribute | Value |
---|---|
Weight | 481 g |
Product recommendations, accessories and spare parts
Ordering information: GP 3 SMP 15..25/SCP 20..25