Compact Terminal SCTSi IO-Link

Flexible, Fully Networked Vacuum Generation

Variety, optimization of production processes, and continuous energy and process control are the challenges of the future. In order to meet these demands, powerful, flexible and energy-efficient vacuum systems are required. The answer is our Compact Terminal SCTSi IO-Link, a compact unit of several vacuum generators for simultaneously and independently handling different parts with a single vacuum system.

Lean

  • Central compressed air and power supply for up to 16 ejectors with just one connection each
  • Compact design and low weight make it suitable for a wide range of applications

Networked

  • Can be integrated in a wide range of field-bus systems
  • Process and device parameters can be easily configured via IO-Link or NFC

Modular

  • Modular design means various vacuum circuits can be installed to handle different parts with ease
  • Each ejector can be selected based on nozzle size, NO, NC or nozzle type

Intelligent

  • All vacuum circuits can be separately controlled
  • Process transparency, energy consumption control and a variety of diagnostic functions for use in intelligent factories

Configuration Code – Selection and Ordering Aid

The Compact Terminal SCTSi IO-Link was developed to connect multiple ejectors. Use the following code to configure a Compact Terminal SCTSi IO-Link to match your application.

You can find additional information about the individual components and selection options on the various tab pages.

Main body SCTSi IO-Link

Code Type
SCTSi-IOL Main body SCTSi IO-Link

Number of ejectors

Code Type
1-16 Number of ejectors

Note:

A number of 16 ejectors can be integrated in one terminal.

Terminal variant

 

Code Type
AA Standard version, push-in vacuum Connection
AB Standard version, threaded connection

Ejectors (example)

Code Type Option of terminal Suction rate l/min Part no.
C8B SCPst 07 GS01 NC C8B AA 16 10.02.02.05957
C79 SCPSt 07 GS01 NO C79 AA 16 10.02.02.05954
C8N SCPSt 10 GS01 NC C8N AA 36 10.02.02.05984
C8A SCPSt 10 GS01 NO C8A AA 36 10.02.02.05956
C7U SCPSt 15 GS02 NC C7U AA 65,5 10.02.02.06203
C78 SCPSt 15 GS02 NO C78 AA 65,5 10.02.02.06202
C7E SCPSt 07 G02 NC C7E AB 16 10.02.02.06187
C7H SCPSt 07 G02 NO C7H AB 16 10.02.02.06184
C7D SCPSt 10 G02 NC C7D AB 36 10.02.02.06188
C7B SCPSt 10 G02 NO C7B AB 36 10.02.02.06185
C7N SCPSt 15 G02 NC C7N AB 65,5 10.02.02.06189
C7A SCPSt 15 G02 NO C7A AB 65,5 10.02.02.06186

Note:

You can choose between different nozzle Technologies and sizes,
connections or rest positions for the suction Valve (NO/NC/IMP).
A maximum of 4 different ejector blocks are possible.
From 9 ejectors upwards, a larger hose Diameter is required for compressed air supply.

Simplified Integration in the Control Level

  • Lean, central compressed air supply (1)
  • NFC chip (2) for reading and writing process information
  • Central power supply and IO-Link connection M12, 5-pin via the control module (3)
  • Threaded vacuum connections (5)
  • Compact vacuum terminal with max. 16 block-mounted compact ejectors (4)

Technical Data Compact Terminal SCTSi IO-Link (Electronics)

Type Operating temperature 
[°C]
Pressure range
(operating pressure) [bar]
Electrical connection Communication
SCTSi IO-Link 0...50 2...6 M12, 5-pin plug IO-Link class B

Technical Data Compact Ejectors SCPSt

Type Nozzle Size
[mm]
Degree of evacuation
[%]*
Max. suction rate
[m³/h]*
Max. suction rate
[l/min]*
Vacuum air consumption 
[m³/h]*
Air consumption for blow off
[m³/h]*
Sound level  free*
[dB(A)]**
Sound level during gripping* 
[dB(A)]**
SCPSt 07... 07 85 0.98 16.0 1.35 7.25 63 58
SCPSt 10... 10 85 2.21 36.0 2.85 7.25 73 60
SCPSt 15... 15 85 4.03 65.5 6.03 7.25 73 65
SCPSt 2-07... 2-07 85 2.28 37.0 1.35 7.25 63 58
SCPSt 2-09... 2-09 85 3.05 49.5 2.49 7.25 73 60
SCPSt 2-14... 2-14 85 4.40 71.5 5.04 7.25 75 65

*At optimal operating pressure (4 bar)
**No linear increase in sound level with increase in ejector disks

Highlights of the Compact Terminal SCTSi IO-Link

Ideal for use in the Smart Production of the Future

The Compact Terminal SCTSi IO-Link offers an enormous range of innovative, energy-saving technologies and networking options for use in intelligent factories.

Near-Field Communication (NFC)

  • Reliable communication via an energy-neutral point-to-point connection
  • Visible data – Both statistical data (such as the serial number) and dynamic process data (such as switching points) can be read out
  • Parameterization option – An app can be used to parameterize the SCTSi IO-Link directly from a smartphone

Networking in Industry 4.0 Systems

  • The IO-Link connection means that recorded data can be viewed and used all the way up to the control level, which allows for bidirectional parameterization and diagnostics in all conventional field-bus systems
  • Condition monitoring increases system availability by providing detailed analyses of the system’s condition and early detection of faults

  • Predictive maintenance improves the performance of gripping systems

  • Energy monitoring optimizes the vacuum system's energy consumption

Automatic Air Saving Function

  • Switches off the suction function once a safe vacuum value has been reached until the next cycle or until the vacuum falls below the safe vacuum value
  • Various configuration values and air saving settings can be programmed separately for each ejector
  • Reduction of compressed air consumption by up to 80 %

Integrated Electronic Sub-Bus System

  • Electronic control can be implemented with just a single cable
  • Comprehensive data communication via IO-Link and near-field communication (NFC)
  • All ejectors can be separately programmed and controlled

Eco-Nozzle Technology

  • Eco-nozzle technology provides a considerably higher suction rate with minimized compressed air consumption for energy-efficient vacuum generation