Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Voltage at 60Hz | YY230/Y460V ±10% |
Suction rate (60 Hz) | 30 m³/h |
Rated power 60 Hz | 0.9 kW |
Construction | IE3:US/CAN |
Permission | UL/CSA |
Weight | 27.5 kg |
Attribute | Value |
---|---|
B | 270 mm |
B2 | 50 mm |
d | 7 mm |
G3 | G3/4"-F |
H | 292 mm |
L | 465 mm |
L2 | 96 mm |
X1 | 220 mm |
Y1 | 190 mm |
Attribute | Value |
---|---|
Suction rate (60 Hz) | 30 m³/h |
Voltage at 60Hz | YY230/Y460V ±10% |
Rated power 60 Hz | 0.90 kW |
Current type | AC3 |
Current type | three-phase current |
Construction | IE3:US/CAN |
Weight | 27.50 kg |
Protection type IP | IP 55 |
Product family | EVE-TR |
Product recommendations, accessories and spare parts
Ordering information: EVE-TR 25 AC3 IE3-TYP2
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve