Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionM14x1.5-AG
SAF 30 NBR-60 M14x1.5-AG
Attribute Value
dn 4 mm
Dmax(S) 34 mm
Ds 31 mm
G1 M14x1.5-M
H 20 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 38 N
Lateral force 30 N
Lateral force (oily surface) 28 N
Volume 2.72 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (empf.) d 4 mm
Size 30
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 17.70 g
Number of folds 0
Product family SAF

Ordering information: SAF 30 NBR-60 M14x1.5-AG

Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.