Flat suction cup (round) for very dynamic handling of smooth and oily workpieces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
ConnectionRA
SAF 60 NBR-60 RA
Attribute Value
dn 6 mm
Dmax(S) 67 mm
Ds 60.60 mm
H 30.70 mm
L4 31.80 mm
SW1 22 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 150 N
Lateral force 105 N
Lateral force (oily surface) 85 N
Volume 16.70 cm³
Curve radius (min) (convex) 75 mm
Hose diameter (empf.) d 6 mm
Size 60
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 46.50 g
Number of folds 0
Product family SAF

Ordering information: SAF 60 NBR-60 RA

Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.