Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for particularly sensitive workpieces
Size | 7 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 60 Shore A |
Connection | M5-M |
Attribute | Value |
---|---|
dn | 2 mm |
Dmax(S) | 7.50 mm |
Ds | 7 mm |
G1 | M5-M |
H | 17 mm |
LG1 | 5 mm |
SW1 | 8 mm |
Z (Stroke) | 1 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1.60 N |
Volume | 0.19 cm³ |
Curve radius (min) (convex) | 7.50 mm |
Hose diameter (empf.) d | 2 mm |
Size | 7 |
Nipple family | N 028 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 60 Shore A |
Weight | 2.10 g |
Number of folds | 0 |
Product family | SGAN |
Product recommendations, accessories and spare parts
Ordering information: SGAN 7 PU-60 M5-AG
Suction cup SGAN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Suction cup of type SGA – elastomer part, available in various diameters and materials
Connection nipple of type SA-NIP – available with various threads
Available spare parts: suction cup SGA, connection nipple SA-NIP