Flat suction cup (round) for particularly sensitive workpieces

Size9
Suction cup materialPolyurethane PU
Material hardness [Shore A]60 Shore A
ConnectionM5-F
SGAN 9 PU-60 M5-IG
Attribute Value
dn 2 mm
Dmax(S) 9 mm
Ds 8 mm
G1 M5-F
H 22 mm
LG1 5.50 mm
SW1 8 mm
Z (Stroke) 1.50 mm
Attribute Value
Suction force (-600mbar) 2.10 N
Volume 0.20 cm³
Curve radius (min) (convex) 10 mm
Hose diameter (empf.) d 2 mm
Size 9
Nipple family N 028
Suction cup material Polyurethane PU
Material hardness [Shore A] 60 Shore A
Weight 1.80 g
Number of folds 0
Product family SGAN

Ordering information: SGAN 9 PU-60 M5-IG

Suction cup SGAN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGA – elastomer part, available in various diameters and materials

  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup SGA, connection nipple SA-NIP