Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Dmax(S) | 108 mm |
Ds | 100 mm |
dn | 5.10 mm |
G1 | G1/4"-M |
H | 24 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 7.50 mm |
Attribute | Value |
---|---|
Pull-off force | 402 N |
Volume | 46.40 cm³ |
Curve radius (min) (convex) | 200 mm |
Hose diameter (empf.) d | 6 mm |
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 112.10 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 100 NBR-55 G1/4-AG