Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Attribute | Value |
---|---|
Dmax(S) | 87.10 mm |
Ds | 80 mm |
dn | 5.10 mm |
G1 | G1/4"-F |
H | 34.90 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 6.50 mm |
Attribute | Value |
---|---|
Pull-off force | 254 N |
Volume | 25.10 cm³ |
Curve radius (min) (convex) | 100 mm |
Hose diameter (empf.) d | 6 mm |
Size | 80 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 72.80 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 80 SI-55 G1/4-IG