Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)60 x 23
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 60x23 NBR-60 G3/8-IG
Attribute Value
Bmax(S) 25 mm
Bs 21.60 mm
dn 6 mm
G1 G3/8"-F
H 26 mm
LG1 9 mm
Lmax(S) 64 mm
Ls 60.60 mm
SW1 22 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 57 N
Lateral force 37 N
Lateral force (oily surface) 33 N
Volume 3.89 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (empf.) d 4 mm
Dimensions (LxB) 60 x 23
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 42 g
Product family SAOF

Ordering information: SAOF 60x23 NBR-60 G3/8-IG

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.