Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Nipple materialAluminum
ConnectionG1/4-IG
TypeE
SHFN 70 NK-45 G1/4-IG E MOS
Attribute Value
d2 36 mm
dn 4.40 mm
Dmax(S) 74 mm
Ds 70 mm
G1 G1/4"-F
H 37.20 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 4 mm
Attribute Value
Size 70
Suction cup material Natural Rubber NK
Suction force d2 100 N
Suction force (-600mbar) 200 N
Lateral force 145 N
Volume 16 cm³
Curve radius (min) (convex) 95 mm
Hose diameter (empf.) d 6 mm
Number of folds 0
Weight 62 g
Product family SHFN

Ordering information: SHFN 70 NK-45 G1/4-IG E MOS

Suction cup SHFN (elastomer part + connection nipple) is delivered assembled. The assembly consists of:

  • Suction cup of type SHF – elastomer part, available in various diameters
  • Connection nipple of type SA-NIP – available with various threads
  • Optional product addition: sealing ring and touch valve

 

Available spare parts: suction cup SHF, connection nipple SA-NIP and RED-NIP, sealing ring, touch valve

Available accessories: filter screen (sieve, round)