RMQC 50 UNI JST-8 MATCH

Part no.: 10.08.09.00008

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

New
Pitch diameter D mk50 mm
Electrical connectionJST-8
RMQC 50 UNI JST-8 MATCH
Attribute Value
D 75 mm
d 6.40 mm
Dmk 50 mm
G2 M7-F
G3 M3-F
G4 M4-F
H 21 mm
H1 24 mm
Attribute Value
Construction Quick-change system MATCH
Shape mounting elements Fluid channel open
Number of load cycles 100000
Electrical connection JST-8
Force axial (max) 500 N
Moment (Y) 40 Nm
Axle offset max 1 mm
Tightening force 50 N
Dissolving power 0 N
Operating temperature 5 ... 60 °C
Weight 220 g

Ordering information: RMQC 50 UNI JST-8 MATCH