Area Gripping System FQE

Flexible, fast, efficient.

 

Configurable universal gripper with integrated or external vacuum generation for handling workpieces, e.g. in intralogistics

Applications

  • Flexible large-area gripper for handling products regardless of size and geometry
  • Allows handling of products from different picking positions
  • Ideal for stationary handling tasks with collaborative robots
  • Suitable for fully automated applications
  • Typically used for Pick & Place applications or end-of-line packaging in intralogistics
  • For the handling of products in the automotive, glass or electronics sector

 

Interested in Schmalz Area Gripping Systems FQE and have some questions? Our product consultants are happy to help.

 Contact us now

 

  • Modular, configurable gripper for various applications
  •  Lightweight design according to ISO TS 15066 enables operation with collaborative robots and ensures a high effective load capacity
  • Energy-efficient, integrated vacuum generation ensures low operating costs
  • Integrated control valves reduce cycle times and interference contours
  • Also available as ready-to-connect handling set with matching robot interfaces

Type 

Description

M-Version

External vacuum connection
Xb-Version Integrated, pneumatic vacuum generation, control via external valves possible
Xc-Version

Integrated, pneumatic vacuum generation, valves for control 

 

Designation Code Area Gripping Systems FQE

Designation

Gripping type

Size

Sealing element

Flow resistance

Connection vacuum measurement

Connection blow-off

Connection compressed air

 

Control

FQE Xb 120x60 mm AA - foam O10 21 - SW50 A - Manometer 2 - STV-GE-4 A - STV-GE-6 2 - NPN
  Xc 220x80 mm AB - foam O20 22 - SW60 B - VSi 3 - STV-W-4 B - STV-W-6 3 - PNP
  M 300x130 mm AC - foam N10 23 - SW80 C - STV-GE-4 4 - VRS-SB C - STV-GE-8  
      AD - foam N20 24 - SW100 D - STV-W-4   D - STV-W-8  
      AE - foam O10O10 25 - SW120 E - VRS-SB   E - STV-GE-10  
      AF - foam O10N10  26 - SW130     F - STV-W-10  
      AG - foam O10S05 27 - SW150        
      AH - foam O10O10F          
      AJ - foam O10N10F          
      AK - foam O10S05F          
      AL - foam N10SU          
      AM - push-in suction cups          
      AN - push-in suction cups AM with filter          
      AP - screw-in suction cups          
      AQ - srew-in suction cups AP with filter          

 

(1) Flange connection

(2) Vacuum connection

(3) Suction tray

(4) Suction plate

(1) Flange connection

(2) Silencer cover

(3) ecoPump SEP

(4) Scution tray

(5) Silencer insulation

(6) Suction plate (exchangeable)

(7) Multi-pin connector

(8) Optional Vacuum switch VSI

Type

Weight [g]

Number of suction cells

Grid [mm]

Max. load capacity **[N]

FQE-M-120x60 Foam  165 16 12x12 70
FQE-M-120x60 Suction cups 185 10 16x16 70
FQE-X-120x60 Foam  310 16 12x12 70
FQE-X-120x60 Suction cups 330 10 16x16 70
FQE-M-220x80 Foam 445 24 16x16 160
FQE-M-220x80 Suction cups 485 22 17x17 160
FQE-X-220x80 Foam 810 24 16x16 160
FQE-X-220x80 Suction cups 845 22 17x17 160
FQE-M-330x130 Foam 765 35 20x20 350
FQE-M-330x130 Suction cups 865 59 17x17 350
FQE-X-300x130 Foam 1210 35 20x20 350
FQE-X-330x130 Suction cups 1310 59 17x17 350

 

** Dependent on sealing element and vacuum level