SGM-SV 46 4 BY M5-IG
Part no.: 10.01.17.00751
Magnetic gripper (prepared f sensor)
Industries: Automotive | Battery
| Size | 46 |
| Guide pin | 4 |
| Socket | M5-F |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Suction cup type | Battery grippers |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 52 mm |
| d | 46 mm |
| G1 | M5-F |
| G2 | M6-F |
| H | 100 mm |
| H1 | 106 mm |
| X2 | 25 mm |
| X3 | 3,5 mm |
| Y1 | 18 mm |
| Y3 | 6,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Holding force | 72 N |
| Remaining holding force | 0,5 N |
| Installation position | Any |
| Control valve | Bistable |
| Operating temperature | 5 ... 70 °C |
| Guide pin | 4 |
| Weight | 440 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





