PFG 80 FPM-65 N009 M10x1.25-IG
Part no.: 10.01.01.00079
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 80 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 (Shore A) |
| Material property | non-marking |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 52,3 mm |
| Dmax(S) | 86 mm |
| Ds | 80 mm |
| H | 20,5 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 260 N |
| Volume | 26,76 cm³ |
| Workpiece radius min. (convex) | 150 mm |
| Size | 80 |
| Nipple family | N 009 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 69,5 g |
| Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.


