Schmalz

Accessories VS-V/P-D

Filter results

Measuring range
Industry sector

1 - 2 from 2 results

ASK B-M8-4 5000 K-4P

Part no.: 10.06.02.00031

Connection cable

Electrical connectionFem connect M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable
ASK WB-M8-4 5000 K-4P

Part no.: 10.06.02.00032

Connection cable

Electrical connectionElbow fem con M8, 4 pol
Cable length5000 (mm)
Connection 2Cable, 4-pole
Material hosePUR cable

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart