Schmalz

Accessories EVE-OG

Filter results

1 - 9 from 9 results

MSS-K 1-1.6A

Part no.: 10.04.04.00118

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 1.6-2.5A

Part no.: 10.04.04.00119

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 2.5-4A

Part no.: 10.04.04.00120

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 4-6.3A

Part no.: 10.04.04.00121

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 6.3-10A

Part no.: 10.04.04.00122

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 8-12A

Part no.: 10.04.04.00123

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
MSS-K 10-16A

Part no.: 10.04.04.00124

Motor-protection switch with housing

Utilization designPKZM0
Colorgrey
Protection type IPIP 65
Measuring range [bar] bar
DRM 40 P1 H

Part no.: 10.07.02.00051

Pressure manometer for analogue measurement and monitoring of the pressure

Outside diameter D40 (mm)
Measuring range [bar]0,0 ... 1,0 bar
Shape manometersConnection at rear
Thread G1G1"-M
ZUB EVE-OG Ölablass-Kit

Part no.: 22.09.03.00038

Accessories

Utilization designPump EVE-OG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart