VS-MONT 50x15.8x25 VS
Part no.: 10.06.02.00343
Vacuum switch (inst)
| Length L | 50 (mm) |
| Width B | 15.8 (mm) |
| Height H | 25 (mm) |
| Special function | Can be mounted upright |
| Measuring range [bar] | bar |
| Utilization design | Vacuum switch |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 15,8 mm |
| H | 25 mm |
| L | 50 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 40 g |
Documentation
Documentation

