• Vacuum Operation Center VOC as a complete system ready to connect
  • Specifically for evacuation of gaseous media containing liquids
  • Liquid sucked in, such as cooling lubricants are separated and automatically returned to the machining cycle
  • Audible, visual and electronic system monitoring for maximum security and control in standard machine operation
  • Designed to be integrated in the machine control of the CNC machining center
  • Three-shift and continuous operation possible, without interruption of processing
Product Highlights
  • Uninterrupted processing even with large parts, as liquids are automatically returned to the machine circuit
  • Vacuum and level monitoring guarantees maximum process control and transparency
  • Monitoring and operation via the machine panel possible, as sensor/control signals can be integrated
Vacuum Operation Center VOC
  • Signal lamps and audible alarm sounds (1) and vacuum gauge (2) for vacuum level in reservoir
  • Vacuum and liquid reservoir (3)
  • Interface for automatic liquid recirculation (4)
  • Water separator (5) for separation of remaining liquid
  • Vacuum switch (6) with digital or analog output for the control; control panel (7) of self-sufficient execution
  • Base frame (8) with rear-mounted vacuum pump (9)
  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by