Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Front foil
Length L | 402 mm |
Width B | 109.8 mm |
Height H | 0.4 mm |
Arrangement suction cells | 3 rows, 18 mm |
Internal diameter d | 70 mm |
Measuring range | bar |
Construction use | Vacuum area gripping system FXP-i/FMP-i |
Ordering information: MASK-FOL SW70 402 3R18 FXP-/FMP-i