EVE-TR 140 AC3 IE3-TYP3 F

Part no.: 10.03.01.00425

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz76 dB(A)
Voltage at 50HzD200V/Y350V ±10 %
Voltage at 60HzD220V/Y380-400V ±10%
Suction rate (50 Hz)129 m³/h
Suction rate (60 Hz)154 m³/h
Vacuum (50 Hz)-900 mbar
Rated power 50 Hz4 kW
Rated power 60 Hz4.5 kW
ConstructionIE3:JPN/KOR/BRA
withFilter
PermissionUL/CSA
Weight119.5 kg
EVE-TR 140 AC3 IE3-TYP3 F
Attribute Value
B 470 mm
B2 107.50 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 425.70 mm
H2 75 mm
L 862 mm
L1 869.70 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.50 mm
Attribute Value
Suction rate (50 Hz) 129 m³/h
Suction rate (60 Hz) 154 m³/h
Voltage at 50Hz D200V/Y350V ±10 %
Voltage at 60Hz D220V/Y380-400V ±10%
Rated power 50 Hz 4 kW
Rated power 60 Hz 4.50 kW
Current type AC3
Current type three-phase current
Construction IE3:JPN/KOR/BRA
Sound level at 50 Hz 76 dB(A)
Weight 119.50 kg
Protection type IP IP 55
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 140 AC3 IE3-TYP3 F

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve