Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sheet metal cut (complex)
Attribute | Value |
---|---|
H | 2 mm |
L | 289 mm |
B | 151 mm |
Attribute | Value |
---|---|
Material | Steel |
Weight | 140 g |
Size | 3 |
Ordering information: ZU-BLEC 289x151x2 ST PSSG