• Bell-shaped suction cup for dynamic handling and packing of chocolates in combination with picker robots
  • Direct handling of round, oval or square chocolates
  • Handling of confectionery with structured surfaces or toppings
  • Suitable for direct contact with food due to FDA compliant material silicone
  • Handling of round chocolates with maximum diameter of 35 mm and oval/square chocolates with maximum diagonal measurement of 30 mm
Product Highlights
  • Extremely thin sealing lip optimized for decorated chocolates
  • Conical shape safely encloses even square pralines; highest dynamics possible
  • High nominal flow compensates for leakages due to highly structured chocolates
  • Suction cup made of FDA compliant silicone suitable for direct food contact
Chocolate Suction Cups SPG
  • Suction cup (1) with extremely thin, soft sealing lip and tapered suction cup geometry
  • Optimal sealing lip shape for handling workpieces with structured surfaces
  • Use of one-piece insertable connection element (2), with G1/8" male or female thread, for changing the suction cup quickly
  • Connection element with male thread has an integrated seal
  • Diameter: 33 mm
  • Material: SI, SI-HD (suitable for applications in the food industry)
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by