SFB1 15 SI-55 G1/8-IG

Part no.: 10.01.06.04400

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size15
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
SFB1 15 SI-55 G1/8-IG
Attribute Value
Dmax(S) 16 mm
Ds 15 mm
d2 4.70 mm
dn 4.10 mm
G1 G1/8-IG
LG1 8 mm
H 30 mm
SW1 14 mm
Z (Stroke) 4 mm
Attribute Value
Suction force (-600mbar) 1 N
Volume 0.80 cm³
Size 15
Number of folds 1.50
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 6.30 g
Product family SFB1

Ordering information: SFB1 15 SI-55 G1/8-IG

The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.

 

Available spare parts: suction cup SFF / SFB1, connection nipple SC