Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for handling bakery products
Size | 40 |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Material characteristics | FDA |
Nipple material | Aluminum |
Connection | G3/8-AG |
Number of folds | 4.5 |
Attribute | Value |
---|---|
H | 45 mm |
d2 | 26.90 mm |
dn | 8.20 mm |
Dmax(S) | 45 mm |
Ds | 42 mm |
G1 | G3/8"-M |
LG1 | 10 mm |
SW1 | 24 mm |
SW2 | 8 mm |
Z (Stroke) | 27 mm |
Attribute | Value |
---|---|
Size | 40 |
Number of folds | 4.50 |
Suction cup material | Silicone SI-HD |
Product family | FSDC |
Material hardness [Shore A] | 65 Shore A |
Material characteristics | FDA |
Nipple material | Aluminum |
Connection | G3/8-AG |
Suction force | 35.90 N |
Pull-off force | 39 N |
Volume | 30.60 cm³ |
Ordering information: FSDC 40 SI-HD-65 G3/8-AG
Bellows suction cup FSDC (suction cup + connection nipple) is delivered unassembled. The product consists of: