Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mini compact valve for control of vacuum systems
Connection | Hose D6(1A)-D4(1)-D6(2) |
Suction rate (max.) | 33 l/min |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Control valve | Normally closed |
Protection type IP | IP 40 (with plug) |
Attribute | Value |
---|---|
B | 12 mm |
B1 | 12.50 mm |
d1 | 4.20 mm |
d2 | 6.20 mm |
d4 | 4.30 mm |
H | 58.50 mm |
H1 | 64.50 mm |
H2 | 25 mm |
H3 | 7.50 mm |
H4 | 30 mm |
H5 | 7.50 mm |
L | 76.50 mm |
L1 | 99.50 mm |
L3 | 20.50 mm |
X1 | 36 mm |
Attribute | Value |
---|---|
Nozzle size | EV |
Control valve | NC |
Control valve | Normally closed |
Connection | Hose D6(1A)-D4(1)-D6(2) |
Suction rate (max.) | 33 l/min |
Max. air consumption blow off | 10 l/min |
Pressure optimal | 4.50 bar |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Operating temperature | 0 ... 50 °C |
Weight | 79 g |
Ordering information: SCPMb EV S09 NC A13
The mini compact valve SCPM EV is supplied as a ready-to-connect product (without connection cable).
Available accessories: connection cable, connection plug