Schmalz

Please try again later or contact your local contact person.

EVE-TR 80 AC3 IE3-TYP4 VBV

Part no.: 11.01.43.00173

Oil-free pump with constant suction rate, robust, requires little maintenance

Sound pressure level at 50 Hz72 (dB(A))
Voltage at 50 HzD290 V / Y500 V ±10 %
Voltage at 60 HzD330 V / Y575 V ±10 %
Suction rate (50 Hz)67 (m³/h)
Suction rate (60 Hz)78.5 (m³/h)
Vacuum (50 Hz)-600 (mbar)
Rated power at 50 Hz2.2 (kW)
Rated power at 60 Hz2.6 (kW)
VersionIE3:CAN
ApprovalUL/CSA
Weight86 (kg)
CategoryElectrical vacuum generation
Design Data
Design image
Attribute Value
L 747  mm
L2 96  mm
B 353  mm
B2 48  mm
H 328  mm
H1 420  mm
H2 75  mm
Technical Data
Attribute Value
Weight 86  kg
Category Electrical vacuum generation
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart