MASK-FOL SVK 600 3R18 FXP-FMP
Part no.: 10.01.38.00317
Front foil
| Length L | 600 (mm) |
| Width B | 109.8 (mm) |
| Height H | 0.4 (mm) |
| Arrangement suction cells | 3 rows, 18 mm |
| Measuring range [bar] | bar |
| Utilization design | Vacuum area gripping system FXP-FMP |
Documentation
Documentation
