• Control module for integrating finger grippers into automated gripping systems
  • Maximum power with electropneumatic control module SRCU
  • Compressed air-independent systems with all-electric control module coDrive
  • Digital and analog communication interface
Live webinar: finger gripper mGrip

Safe food handling: From manual to automated

Are you unsure whether switching to automated handling will work? Join our free webinar and find out whether the innovative finger gripper mGrip is suitable for direct food handling in your application. Also, check out our exciting #CanWeGripIt challenge!

Experience:

  • Expert knowledge at first hand
  • Real use cases from customers who are already successfully benefiting from our solution
  • Live tests with a live broadcast to our experts in the USA
  • Q&A session

06/24/2025 | 4 pm CEST / 10 am EDT / 9 am CDT (2 pm UTC) | English

Product Highlights
  • Fast processes with up to 120 picks per minute (with module SRCU)
  • User-friendly software interface for easy adjustment of the gripping force, definition of the positions and adjustment of the finger opening
  • Increased safety and extended finger life thanks to optimum pressure range adjustment using the control module
  • UR Cap offers the best possible integration options for UR robots
Control Modules SRCU / coDrive
  • Electropneumatic control module SRCU (1) with proportional valve (2), optionally fixed on the mounting plate (3) and all-electric control module coDrive (4)
  • Compressed air connection (5) or inlet for ambient air (6)
  • Output for vacuum and compressed air (7) for direct control of the gripper and output for exhaust air (8)
  • Electrical connection (9) for power supply and communication
  • Supply voltage: 24 V / 0.5 A
  • Pneumatics supply: 5.9 - 6.9 bar (6.5 bar recommended)
  • Interfaces: digital (I/O), analog (I/O), USB
  • Protection class IP40
The matching documentation for this product is available in this section.

Documents

Language

Filter by