Swivel arm with extension to connect Vacuum-Components with Round Toolings
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 19 mm |
H1 | 71 mm |
H2 | 19.50 mm |
H3 | 12.50 mm |
L | 240.50 mm |
L1 | 248.50 mm |
L2 | 150 mm |
X1 | 201 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 405 g |
Product family | SXT |
Ordering information: SXT-CL-EXT-A2-200-F25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.