VZ-OG 63 AC3 100 MS

Part no.: 10.03.04.00144

Vacuum centre with oil-lubricated pump and vacuum reservoir

Suction rate63 m³/h
Voltage230/400 V, 50 Hz
Reservoirs volume100 l
withMotor-protection switch
VZ-OG 63 AC3 100 MS
Attribute Value
B 610 mm
B1 750 mm
d 11 mm
G2 G1-1/4-F
H 700 mm
L 710 mm
L1 720 mm
X1 480 mm
Y1 570 mm
Attribute Value
Max. vacuum -980 mbar
Voltage 230/400 V, 50 Hz
Motor power 1.50 kW
Reservoirs volume 100 l
Suction rate 63 m³/h
Protection type IP
Weight 112.50 kg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-OG 63 AC3 100 MS

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir