HP-FST 2M6 35 M18x1.5
Part no.: 10.07.06.00722
Holder for spring plunger
Industries: Universal
| 2x screws M6 | |
| Width B | 35 (mm) |
| Thread G | M18x1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| d1 | 6.4 mm |
| G3 | M18x1.5-F |
| H | 24 mm |
| H1 | 33 mm |
| L | 30.5 mm |
| L1 | 50 mm |
| X2 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 56 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


