PFG 95 SI-55 N009 M10x1.25-IG
Part no.: 10.01.01.00040
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 95 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 68.2 mm |
| Dmax(S) | 102 mm |
| Ds | 95 mm |
| H | 21.5 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 350 N |
| Volume | 37.09 cm³ |
| Workpiece radius min. (convex) | 200 mm |
| Size | 95 |
| Nipple family | N 009 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 87.2 g |
| Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



