Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary inlet lifter Jumbo
Attribute | Value |
---|---|
L | 21 mm |
B | 120 mm |
H | 47 mm |
Attribute | Value |
---|---|
Maximum load | 35 kg |
Category | Lifting unit |
Ordering information: DEF-35-F-SEM