• Manual quick-change adapter with bayonet fastener including vacuum connection
  • Flange module for vertical or horizontal vacuum feed-in
  • Fully automated filling of cartons in case packers
  • Use in primary and secondary packaging processes
  • Feeding of products in top-loading machines, carton and tray erectors
  • Application in flexible packaging machines with frequent format changes
Product Highlights
  • Operation with side channel compressors or multi-stage ejectors possible
  • Bayonet connection enables quick, tool-free change of the gripper
  • Ready-to-connect end effectors starting at 150 g net weight, ideal for high-speed applications
  • FDA- and BfR-compliant high-performance thermoplastic, resistant to alkaline cleaning solutions
  • On request, we can supply a completely assembled and ready-to-connect gripper
  • Vacuum connection, either vertical or horizontal
  • Available in 3 variants (max. 20 m³/h or max. 60 m³/h volume flow)
  • Bayonet coupling made from food-grade aluminum
  • Connecting node from connector top and connector bottom with different connectors
  • Vacuum suction cups (freely selectable from the Schmalz range)
  • Connecting tubes and plugs for gripper assembly and segmentation into different vacuum zones
  • Vacuum connection: vertical or horizontal
  • Nominal flow rate: 20 m³/h or 60 m³/h
The matching documentation for this product is available in this section.

Documents

Language

Filter by