VFT G3/8-IG 80

Part no.: 10.07.01.00122

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG3/8"-F
ShapeLong filter insert
Nominal flow rate245 l/min
Nominal flow rate14.7 m³/h
Filter pore size80 µm
VFT G3/8-IG 80
Attribute Value
D 48.50 mm
G1 G3/8"-F
H 101 mm
H1 88 mm
L 77.20 mm
Attribute Value
Connection G3/8"-F
Nominal flow rate 245 l/min
Nominal flow rate 14.70 m³/h
Max. vacuum -990 mbar
Overpressure (max) at 25°C 7 bar
Overpressure (max) at 50°C 5 bar
Filter pore size 80 µm
Weight 79 g
Product family VFT
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VFT G3/8-IG 80

Vacuum filter VFT is delivered as a ready-to-connect product.

Available spare parts: filter cartridge (filter insert)
Available accessories: filter holder