Holders for Suction Cups and Spring Plungers

The holder is for suspending the suction cup on the gripping system or robot arm. Different types for aluminum sections or square and round tubes are available.

Universal Holders HTR-UNI
Universal Holders HTR-UNI
  • Mounting thread: M5
  • Connection: G1/4”
×
Universal Holders HTR-UNI
Holder for adjustable installation of suction cups; height and incline of the suction cup can be adjusted.
Adapters for Elbow Connector ANW
Adapters for Elbow Connector ANW
  • Connection: M3 to G1/2”
×
Adapters for Elbow Connector ANW
Adapter for elbow connection with side vacuum connection for direct and space-saving installation of suction cups.
Bulkhead Connectors SVS-GE
Bulkhead Connectors SVS-GE
  • Connection: G1/8" and G1/4"
×
Bulkhead Connectors SVS-GE
Bulkhead connector for direct and height-adjustable installation of suction cups.
Holders for Light-Metal Sections HTR-STA
Holders for Light-Metal Sections HTR-STA
  • Mountings for spring plungers FSTE/FSTA from M5 to G1/4”
×
Holders for Light-Metal Sections HTR-STA
Steel sheet holder for direct installation on light alloy sections.
Holders for Spring Plunger HTR-FST
Holders for Spring Plunger HTR-FST
  • Mountings for FSTI plungers
×
Holders for Spring Plunger HTR-FST
The versatile holder for mounting on a wide range of systems.
Holders for Suction Cups HTR-S
Holders for Suction Cups HTR-S
  • Suction-cup holder with ball joint and with stud
×
Holders for Suction Cups HTR-S
The holder for suction cups with rectangular adapters. For hinged mounting with ball head or rigid mounting with stud.