Swivel arm with extension to connect vacuum components with pipe toolings

Phase-out article
External diameter D25 mm
Internal diameter d25 mm
Length L3150.5 mm
MaterialAluminum
Connection 1D25
SXT-CL-EXT-D25-150-T25

The product family SXT-CL-EXT-D25-150-M25 phases out and is still available until 05-10-2021

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SXT-CL-EXT-D25-150-T25

SXT-CL-EXT-D25-150-M25
Attribute Value
B 25 mm
D 25 mm
d 25 mm
H 53 mm
H2 19.50 mm
L 171.50 mm
L1 172 mm
L2 125 mm
L3 150.50 mm
Attribute Value
Material Aluminum
Shape Male
Weight 275 g

Ordering information: SXT-CL-EXT-D25-150-M25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.