SXT-CL-EXT-A3-260-F25

Part no.: 10.07.13.00202

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d28.5 mm
Hole spacing X1260 mm
MaterialAluminum
Connection 1Ball head 28.5 mm
SXT-CL-EXT-A3-260-F25
Attribute Value
B 25 mm
D 25 mm
d 28.50 mm
H 57 mm
H1 53 mm
H2 19.50 mm
H3 23.50 mm
L 308.60 mm
L2 200 mm
X1 260 mm
Attribute Value
Material Aluminum
Shape Female
Weight 560 g
Product family SXT

Ordering information: SXT-CL-EXT-A3-260-F25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.