SXT-CL-EXT-A3-75-F40

Part no.: 10.07.13.00203

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D40 mm
Internal diameter d28.5 mm
Hole spacing X175 mm
MaterialAluminum
Connection 1Ball head 28.5 mm
SXT-CL-EXT-A3-75-F40
Attribute Value
B 25 mm
D 40 mm
d 28.50 mm
H 57 mm
H1 65 mm
H2 25.50 mm
H3 23.50 mm
L 129.70 mm
L2 15 mm
X1 75 mm
Attribute Value
Material Aluminum
Shape Female
Weight 320 g
Product family SXT

Ordering information: SXT-CL-EXT-A3-75-F40

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.