SXT-CL-EXT-A2-250-T25

Part no.: 10.07.13.00221

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d19 mm
Length L3250.5 mm
MaterialAluminum
Connection 1Bolt with slot Ø19mm
SXT-CL-EXT-A2-250-T25
Attribute Value
B 25 mm
D 25 mm
d 19 mm
H 43 mm
H2 12.50 mm
L 268.50 mm
L1 276.50 mm
L2 225 mm
L3 250.50 mm
Attribute Value
Material Aluminum
Shape Tube
Weight 250 g
Product family SXT
Metric       Imperial

Ordering information: SXT-CL-EXT-A2-250-T25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.