SXT-CL-EXT-A2-300-T25

Part no.: 10.07.13.00222

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d19 mm
Length L3300.5 mm
MaterialAluminum
Connection 1Bolt with slot Ø19mm
SXT-CL-EXT-A2-300-T25
Attribute Value
B 25 mm
D 25 mm
d 19 mm
H 43 mm
H2 12.50 mm
L 318.50 mm
L1 326.50 mm
L2 275 mm
L3 300.50 mm
Attribute Value
Material Aluminum
Shape Tube
Weight 280 g
Product family SXT
Metric       Imperial

Ordering information: SXT-CL-EXT-A2-300-T25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.