SXT-CL-EXT-D25-150-T25

Part no.: 10.07.13.00226

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d25 mm
Length L3150.5 mm
MaterialAluminum
Connection 1D25
SXT-CL-EXT-D25-150-T25
Attribute Value
B 25 mm
D 25 mm
d 25 mm
H 53 mm
H2 19.50 mm
L 171.50 mm
L1 172 mm
L2 125 mm
L3 150.50 mm
Attribute Value
Material Aluminum
Shape Tube
Weight 210 g
Product family SXT
Metric       Imperial

Ordering information: SXT-CL-EXT-D25-150-T25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.