SXT-CL-EXT-D25-200-T25

Part no.: 10.07.13.00227

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d25 mm
Length L3200.5 mm
MaterialAluminum
Connection 1D25
SXT-CL-EXT-D25-200-T25
Attribute Value
B 25 mm
D 25 mm
d 25 mm
H 53 mm
H2 19.50 mm
L 221.50 mm
L1 222 mm
L2 175 mm
L3 200.50 mm
Attribute Value
Material Aluminum
Shape Tube
Weight 240 g
Product family SXT
Metric       Imperial

Ordering information: SXT-CL-EXT-D25-200-T25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.