- NEW
SDC2 40 PU 30/60 G1/4-AG
Part no.: 10.01.06.05533
Bellows suction cup (round) for structured and rough workpiece surfaces
| Size | 40 |
| Suction cup material | Polyurethane PU |
| Material hardness [Shore A] | 30 (Shore A) |
| Material hardness | 60 (Shore A) |
| Connection | G1/4-AG |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 17 mm |
| dn | 5 mm |
| D1 | 34 mm |
| Dk | 22 mm |
| Dmax(S) | 42 mm |
| Ds | 40 mm |
| G1 | G1/4-AG |
| H | 28.4 mm |
| H3 | 11.5 mm |
| LG1 | 9 mm |
| SW1 | 19 mm |
| Z (Stroke) | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 40 |
| Suction cup material | Polyurethane PU |
| Material hardness [Shore A] | 30 Shore A |
| Material hardness | 60 Shore A |
| Connection | G1/4-AG |
| Number of folds | 2.5 |
| Suction force (-600mbar) | 13.6 N |
| Pull-off force | 50 N |
| Volume | 9.7 cm³ |
| Workpiece radius min. (convex) | 15 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Temperature resistance | 55 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


