Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Attribute | Value |
---|---|
Bmax(S) | 7 mm |
Bs | 5.60 mm |
d | 4.50 mm |
d1 | 6 mm |
dn | 1.50 mm |
Dk | 8.50 mm |
Lmax(S) | 18.50 mm |
Ls | 17.60 mm |
H | 12 mm |
H2 | 3 mm |
H3 | 5.50 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.50 N |
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 0.50 g |
Product family | SGO |
Ordering information: SGO 18x6 SI-HD-65 N021