Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 60 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Connection | M16-M |
Number of folds | 0 |
Attribute | Value |
---|---|
dn | 6.10 mm |
Dmax(S) | 69.70 mm |
Ds | 61.50 mm |
G1 | M16-M |
H | 33.40 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Z (Stroke) | 10.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 154 N |
Lateral force | 107 N |
Lateral force (oily surface) | 155 N |
Volume | 25 cm³ |
Curve radius (min) (convex) | 30 mm |
Size | 60 |
Connection | M16-M |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 41 g |
Product family | SAX |
Ordering information: SAX 60 ED-85 M16-AG
Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.